IESNA:LM-63-2002
[TEST]P1345649
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-63)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R35B2750DE010 E3A301LI_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]419
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
44 76.4 149.3 281.3 475 733.8 949.3 1122.7 1221.3 1270.9
1278.1 1302.9 1332.2 1330 1313 1272.4 1165.2 966.6 718 418.2
218.9 76.7 10.9 0.8 0.8 0.8 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0
44 78.2 146.3 277.2 472.8 718.4 939.5 1107.7 1213.4 1265.3
1276.6 1297.6 1328.5 1328.5 1307.8 1261.1 1150.9 937.7 695.8 404.7
202 75.6 10.9 0.8 0.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0
44 77.5 147.1 269.3 462.6 700 913.6 1074.2 1187.8 1246.5
1260.4 1278.4 1309.3 1312.3 1287.5 1226.9 1082.1 868.8 623.6 367.5
173.8 68.8 10.2 0.8 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0
44 77.1 142.9 257.3 431.8 659 860.2 1021.9 1135.5 1204.7
1228.8 1246.8 1276.6 1277.7 1234.1 1136.3 972.6 756.4 521.7 300.5
131.6 51.9 11.3 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0
44 76.7 137.7 244.9 404.7 605.6 795.9 947.8 1054.6 1129.1
1165.6 1183.3 1201.3 1188.5 1115.6 985.1 814.3 607.8 398.3 220
97 42.1 12 1.5 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0
44 75.2 130.1 228.7 361.5 551.4 717.6 846.3 943.7 1017.4
1055 1061.4 1055.4 1020 929 788.7 621.4 439.3 281.7 147.8
68.1 30.5 10.9 1.5 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0
44 71.8 125.2 204.2 320.8 471.3 622.5 734.9 816.9 872.2
896.3 888 858.7 806.4 707.1 575.8 428.4 281.3 170.4 87.3
42.5 20.7 7.1 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
44 71.5 114.7 184.7 278 397.2 522.8 613.5 675.5 707.9
713.9 693.2 647.3 578.5 485.2 374.6 257.6 167 90.3 48.5
26 11.3 3 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0
44 68.1 106.1 162.1 235.8 329.9 421.3 489.7 532.6 545
534.8 502.1 449.8 378.8 299.8 212.1 139.9 82.4 45.5 26.7
13.2 3.8 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
44 65.8 97 140.7 194.5 260.7 323.5 368.2 391.9 389.3
367.5 329.1 279.8 220.8 164.7 110.2 67.3 40.6 24.8 12
3.8 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
44 54.5 63.6 70.7 75.6 76 72.2 65.8 57.5 48.9
40.6 33.9 25.2 15.8 10.2 6.4 2.6 0.8 0.4 0.4
0.4 0.4 0.4 0.8 0.8 0.8 0.8 0.8 1.1 1.1
1.1 1.1 0.8 0.8 0.8 0.8 0
44 43.6 41 36.5 32 26.7 22.2 17.7 13.9 10.5
7.5 5.3 3 1.5 0.8 0.4 0.4 0.4 0.4 0.8
0.8 0.8 0.8 1.1 1.1 1.1 1.1 1.1 1.1 1.5
1.1 1.1 1.1 1.1 1.1 0.8 0
44 35 26.3 18.8 13.5 9.4 6.4 4.1 2.6 1.5
0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.8 0.8
1.1 1.1 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.1 1.1 0.8 0.8 0.8 0
44 27.8 17.3 10.5 6.4 4.1 2.3 1.5 0.8 0.8
0.4 0.4 0.4 0.4 0.4 0.4 0.8 0.8 1.1 1.5
1.5 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9
1.5 1.1 1.1 0.8 0.4 0.4 0
44 24.4 13.5 7.5 4.5 2.6 1.9 1.1 0.8 0.8
0.4 0.4 0.4 0.8 0.8 0.8 1.1 1.1 1.5 1.9
2.3 2.3 2.6 2.6 2.6 2.6 2.6 2.3 2.3 2.3
1.9 1.5 1.1 1.1 0.8 0.4 0
44 23.3 12.8 7.1 4.1 2.3 1.5 1.5 0.8 0.8
0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.9 2.3
2.3 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.3 2.3
1.9 1.5 1.1 1.1 0.8 0.4 0
